This Application will be decommissioned as of January 7th 2025

170XTS02000 |
Schneider-Electric
 
170XTS02000 picture- web-product-data-sheet
170XTS02000
Modbus Plus RS485 T-junction - 1 female connector SUB-D 9 - 2 RJ45
Schneider Electric
Characteristics
Main
Accessory / separate part designation Modbus Plus RS485 cable connector T for RJ45
Accessory / separate part type T connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Modbus Plus RJ45 cable
Range compatibility Modicon Premium automation platform
Modicon Momentum automation platform
Modicon Quantum automation platform
Magelis XBT
Quantity per set Set of 1
Complementary
Communication port protocol Modbus Plus
Electrical connection 1 female connector SUB-D 9 (tap link devices)
2 connectors RJ45
Net weight 0.26 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 3.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 49.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months