Schneider-Electric
 
170XTS02100 picture- web-product-data-sheet
170XTS02100
Modbus Plus RJ45 line terminator - for IP20 T-junction
Schneider Electric
Characteristics
Main
Accessory / separate part designation Modbus Plus RJ45 terminator
Accessory / separate part type Line terminator
Accessory / separate part category Connection accessories
Product compatibility 170XTS02000
Accessory / separate part destination IP20 tee
Complementary
Range compatibility Modicon Momentum automation platform
Modicon Quantum automation platform
Modicon Premium automation platform
Communication network type Modbus Plus
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 12.5 cm
Package 1 Length 22 cm
Package 1 Weight 9 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months