This Application will be decommissioned as of January 7th 2025

170XTS04000 |
Schneider-Electric
 
170XTS04000 picture- web-product-data-sheet
170XTS04000
Modbus Plus RS485 T-junction - 1 female connector SUB-D 9 - 2 RJ45
Schneider Electric
Characteristics
Main
Accessory / separate part designation RS485 cable connector T for RJ45
Accessory / separate part type T connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Modbus Plus RJ45 cable
Range compatibility Modicon Quantum automation platform
Modicon Momentum automation platform
Complementary
Electrical connection 1 female connector SUB-D 9
2 connectors RJ45
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 14.2 cm
Package 1 Length 21.8 cm
Package 1 Weight 0.071 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months