This Application will be decommissioned as of January 7th 2025

17400 |
Schneider-Electric
 
17400 picture- web-product-data-sheet
17400
ring tongue terminal connections kit - for C60 upstream/downstream - set of 2
Schneider Electric
Characteristics
Main
Range of product Multi9
Product or component type Connector
Accessory / separate part category Connection accessory
Poles description 1P
Quantity per set Set of 2
Complementary
Connections - terminals Cable connector
Tightening torque 2 N.m
Range compatibility Multi9 Multi9 C60
Multi9 Multi9 C60 C60 UL1077
Multi9 Multi9 C60 C60CTRL
Acti 9 Acti9 DT40
Acti 9 Acti9 C60H-DC
Acti 9 Acti9 ID
Acti 9 Acti9 iSW
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 10 cm
Package 1 Length 17 cm
Package 1 Weight 35 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months