This Application will be decommissioned as of January 7th 2025

18268 |
Schneider-Electric
 
18268 picture- web-product-data-sheet
18268
Residual current circuit breaker (RCCB), Acti9 REDs, 4P, 63A, A type, 30mA
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 REDs
Product or component type Residual current circuit breaker (RCCB)
Device short name REDs
Protection type Recloser
Poles description 4P
Neutral position Left
Signal contacts composition 1NO or 1NC or intermittent 1 Hz
[In] rated current 63 A
Earthing system TT
TN-S
Network type AC
Earth-leakage sensitivity 30 mA
Complementary
Device location in system Outgoer
Network frequency 50 Hz
[Ue] rated operational voltage 400 V AC 50 Hz phase to neutral
Reset Fault reset earth leakage
Test function Manual at > 170 V
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A
Minimum leakage resistance 16 kOhm at operating
8 kOhm at non-operating
[Im] rated making and breaking capacity Idm 630 A 400 V
Rated conditional short-circuit current Inc: 10 kA - associated with C120H, 63 A
Inc: 10 kA - associated with iC60N, 63 A
Inc: 15 kA - associated with NG125, 25 A
Inc: 10 kA - associated with iC60H, 63 A
Inc: 15 kA - associated with iC60H, 25 A
Inc: 10 kA - associated with iC60L, 63 A
Inc: 25 kA - associated with gG fuse, 25 A
Inc: 10 kA - associated with C120N, 63 A
Inc: 10 kA - associated with NG125, 63 A
Inc: 15 kA - associated with gG fuse, 40 A
Inc: 10 kA - associated with C120L, 63 A
Inc: 10 kA - associated with gG fuse, 63 A
Inc: 15 kA - associated with iC60L, 25 A
[Ui] rated insulation voltage 500 V
[Uimp] rated impulse withstand voltage 4 kV
Surge current 250 A
Control type Toggle
Local signalling 2 LEDs
Residual current device : ON/OFF indication
Recloser : ON/OFF indication
Operating mode Reclosing time: < 10 s
Max nb of consecutive restart: 3
Min interval between 2 closings: 30 s
Stopping restart cycle if insulation fault present: 15 min
Insulation fault presence monitoring
Insulation fault diagnosis If fault detected, diagnosis every 2 minutes
Signalling circuit voltage AC: 5...230 V
DC: 5...230 V
Signalling output current 0.6 mA min
100 mA max, cos phi =1
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 14
Height 98 mm
Width 125 mm
Depth 79.5 mm
Embedding depth 73.5 mm
Net weight 0.72 kg
Mechanical durability 4000 cycles open-close
Connections - terminals Guard tunnel terminal 35 mm² rigid
Guard tunnel terminal 35 mm² flexible
Guard tunnel terminal 35 mm² flexible with ferrule
Auxiliary connection terminal Tunnel type terminal in 2.5 mm² flexible
Tunnel type terminal in 2.5 mm² rigid
Tunnel type terminal in 2.5 mm² flexible with ferrule
Wire stripping length Power circuit: 12 mm
Signaling: 9 mm
Tightening torque Power circuit: 2 N.m
Signaling: 0.4 N.m
Environment
Standards IEC 61008
EN 61008
IP degree of protection IP20
Pollution degree 2
Electromagnetic compatibility 8/20 µs wave immunity, 250 A
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.6 cm
Package 1 Width 14.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 770.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.72 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No