Schneider-Electric
 
18830 picture- web-product-data-sheet
18830
Miniature circuit breaker (MCB), Acti9 NG125L, 1P, 10A, D curve, 50kA (IEC/EN 60947-2)
Schneider Electric
Characteristics
Main
Range of product NG125
Range Acti9
Product name Acti9 NG125
Product or component type Miniature circuit-breaker
Device short name NG125L
Device application Distribution
Poles description 1P
Number of protected poles 1
[In] rated current 10 A at 40 °C
Network type AC
DC
Trip unit technology Thermal-magnetic
Curve code D
Breaking capacity 50 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
100 kA Icu at 110...130 V AC 50/60 Hz conforming to EN/IEC 60947-2
50 kA Icu at 12 V DC conforming to EN/IEC 60947-2
50 kA Icu at 125 V DC conforming to EN/IEC 60947-2
36 kA Icu at <= 144 V DC conforming to EN/IEC 60947-2
12.5 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
Utilisation category Category A conforming to IEC 60947-2
Suitability for isolation Yes conforming to IEC 60947-2
Standards EN/IEC 60947-2
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 380...415 V AC 50/60 Hz
125 V DC
<= 144 V DC
12 V DC
220...240 V AC 50/60 Hz
110...130 V AC 50/60 Hz
Magnetic tripping limit 12 x In +/- 20 %
[Ics] rated service breaking capacity 37.5 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
75 kA 75 % conforming to EN/IEC 60947-2 - 110...130 V AC 50/60 Hz
9.37 kA 75 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
50 kA 100 % conforming to EN/IEC 60947-2 - 60 V DC
50 kA 100 % conforming to EN/IEC 60947-2 - 125 V DC
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to EN/IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to EN/IEC 60947-2
Contact position indicator Yes
Control type Manual tripping test
Toggle
Local signalling ON/OFF indication
Trip indicator
Mounting mode Clip-on
Mounting position Vertical
Mounting support 35 mm symmetrical DIN rail
Comb busbar and distribution block compatibility YES
9 mm pitches 3
Height 103 mm
Depth 81 mm
Width 27 mm
Net weight 0.24 kg
Mechanical durability 20000 cycles
Electrical durability 10000 cycles
Provision for padlocking Padlockable
Locking options description Integrated padlocking
Connections - terminals Tunnel type terminals1.5…50 mm² rigid
Tunnel type terminals1…35 mm² flexible
Wire stripping length 20 mm
Tightening torque 3.5 N.m
Earth-leakage protection Without
Environment
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK05 conforming to EN/IEC 62262
Pollution degree 3 conforming to IEC 60947-2
Overvoltage category IV
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -30…70 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 8.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 248.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.8 cm
Package 2 Width 11.6 cm
Package 2 Length 35.6 cm
Package 2 Weight 2.976 kg
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 18.343 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 12
Contractual warranty
Warranty 18 months