Schneider-Electric
 
18892 picture- web-product-data-sheet
18892
switch-disconnector NG125NA - 3 poles - 125 A
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 NG125NA
Product or component type Switch disconnector
Device short name NG125NA
Device application Making and breaking under load
Distribution
Poles description 3P
Number of protected poles 3
Utilisation category AC-22A conforming to IEC 60947-3
AC-22B conforming to IEC 60947-3
AC-23B conforming to IEC 60947-3
Suitability for isolation Yes conforming to IEC 60947-3
Complementary
[Ie] rated operational current 125 A at 500 V AC 50/60 Hz
[Ue] rated operational voltage 500 V AC 50/60 Hz
[Icm] rated short-circuit making capacity 2 kA switch-disconnector alone
[Icw] rated short-time withstand current 1.5 kA during 50 ms conforming to IEC 60947-3
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC 60947-3
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-3
Contact position indicator Yes
Control type Toggle
Manual tripping test
Local signalling Trip indicator
ON/OFF indication
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 9
Height 103 mm
Width 81 mm
Depth 81 mm
Net weight 0.72 kg
Colour Black
Mechanical durability 20000 cycles
Electrical durability Category A: 1000 cycles AC 50/60 Hz conforming to IEC 60947-3
Category B: 200 cycles AC 50/60 Hz conforming to IEC 60947-3
Provision for padlocking Padlockable
Locking options description Integrated padlocking
Connections - terminals Tunnel type terminals (top or bottom) 16…70 mm² rigid
Tunnel type terminals (top or bottom) 10…50 mm² flexible
Wire stripping length Power circuit: 20 mm for top or bottom connection
Tightening torque Power circuit: 6 N.m top or bottom
Environment
Standards EN 60947-3
IEC 60947-3
IP degree of protection IP20 conforming to IEC 60529
IP40 conforming to IEC 60529
IK degree of protection IK05
Pollution degree 3 conforming to IEC 60947-3
Tropicalisation 2 conforming to IEC 60068-1
Ambient air temperature for operation -10…60 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 12.4 cm
Package 1 Length 12.8 cm
Package 1 Weight 790.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 14.706 kg
Offer Sustainability
SCIP Number E6bcfac5-a8c1-4bc2-b9b0-148b3c04ae46
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 115
Contractual warranty
Warranty 18 months