Schneider-Electric
 
19017 picture- web-product-data-sheet
19017
NG125 - earth leakage add-on block - Vigi NG125 - 4P - 63A - 30mA
Schneider Electric
Characteristics
Main
Product or component type Add-on residual current device
Device short name Vigi NG125
Poles description 4P
[In] rated current 63 A
Network type AC
Earth-leakage sensitivity 30 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A
Standards IEC/EN 60947-2:Annex B
Complementary
Device location in system Outgoer
Network frequency 50/60 Hz
[Ue] rated operational voltage 230...415 V AC 50/60 Hz
Residual current tripping technology Voltage independent
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC/EN 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC/EN 60947-2
Mounting support 35 mm symmetrical DIN rail
Electrical connection to mcb By screws
9 mm pitches 9
Height 118 mm
Width 189 mm
Depth 81 mm
Net weight 0.45 kg
Electrical durability 10000 cycles conforming to IEC/EN 60947-2
Connections - terminals Tunnel type terminals 1…35 mm² flexible
Tunnel type terminals 1.5…50 mm² rigid
Wire stripping length 20 mm
Tightening torque 3.5 N.m
Environment
IP degree of protection IP40 conforming to IEC/EN 60947-2
Pollution degree 3 conforming to IEC/EN 60947-2
Electromagnetic compatibility 8/20 µs impulse withstand, 3000 A conforming to IEC/EN 60947-2
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 14.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 585.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.166 kg
Offer Sustainability
SCIP Number Ad23232c-9094-462b-bcfd-d8eec73ce791
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 71
Contractual warranty
Warranty 18 months