This Application will be decommissioned as of January 7th 2025

19048 |
Schneider-Electric
 
19048 picture- web-product-data-sheet
19048
NG125 - earth leakage add-on block - Vigi NG125 - 4P - 125A - 300mA
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 Vigi NG125
Product or component type Add-on residual current device
Device short name Vigi NG125
Poles description 4P
[In] rated current 125 A
Network type AC
Earth-leakage sensitivity 300 mA
1000 mA
500 mA
3000 mA
Earth-leakage protection time delay Adjustable instantaneous/selective/delayed
Earth-leakage protection class Type A
Standards IEC/EN 60947-2:Annex B
Complementary
Device location in system Outgoer
Group incomer
Network frequency 50/60 Hz
[Ue] rated operational voltage 230...415 V AC 50/60 Hz
Residual current tripping technology Voltage independent
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC/EN 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC/EN 60947-2
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
Electrical connection to mcb By screws
9 mm pitches 11
Height 118 mm
Width 207 mm
Depth 81 mm
Net weight 0.8 kg
Connections - terminals Tunnel type terminals 10…50 mm² flexible
Tunnel type terminals 16…70 mm² rigid
Wire stripping length 20 mm
Tightening torque 6 N.m
Environment
IP degree of protection IP20 conforming to IEC/EN 60947-2
Pollution degree 3 conforming to IEC/EN 60947-2
Electromagnetic compatibility 8/20 µs impulse withstand, 5000 A conforming to IEC/EN 60947-2
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 14.000 cm
Package 1 Length 26.000 cm
Package 1 Weight 882.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.495 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 73