Schneider-Electric
 
19065 picture- web-product-data-sheet
19065
Shunt trip release with OC contact, Acti9 NG125, MX+OF, 48VDC to 130VAC, 48VDC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Shunt trip release with OC contact
Device short name MX + OF
Signal contacts composition 1 C/O
[In] rated current 3 A at >= 240 V, AC
6 A at < 240 V, AC
1 A at 130 V, DC
2 A at <= 48 V, DC
6 A at <= 24 V, AC
[Uc] control circuit voltage 48...130 V AC 50/60 Hz
48 V DC
9 mm pitches 2
Complementary
Range compatibility Acti9 Vigi NG125
Acti9 NG125LMA
Acti9 NG125NA
Acti9 NG125
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to EN/IEC 60947-5-1
[Uimp] rated impulse withstand voltage 8 kV conforming to EN/IEC 60947-5-1
Local signalling Action indicator
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
Height 103 mm
Width 27 mm
Depth 69 mm
Electrical durability 10000 cycles conforming to EN/IEC 60947-5-1
Connections - terminals Plate terminal - 1 cable(s) 0.5…2.5 mm² - rigid
Plate terminal - 1 cable(s) 0.5…1.5 mm² - flexible
Plate terminal - 1 cable(s) 0.5…1.5 mm² - flexible with ferrule
Plate terminal - 2 cable(s) 2.5 mm² - flexible
Plate terminal - 2 cable(s) 2.5 mm² - rigid
Plate terminal - 2 cable(s) 1.5 mm² - flexible with ferrule
Wire stripping length 10 mm
Tightening torque 1 N.m
Compatibility code MX + OF
Environment
Standards EN/IEC 60947-5-1
IP degree of protection IP20 B conforming to EN/IEC 60947-5-1
IP4 conforming to EN/IEC 60947-5-1
Pollution degree 3 conforming to EN/IEC 60947-5-1
Overvoltage category II
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 7.800 cm
Package 1 Length 10.500 cm
Package 1 Weight 127.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 11.500 cm
Package 2 Width 8.500 cm
Package 2 Length 24.000 cm
Package 2 Weight 821.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 54
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 7.992 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months