Schneider-Electric
 
19077 picture- web-product-data-sheet
19077
terminal shield - 3 poles - for NG125 and Vigi NG125
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Accessory / separate part category Insulation accessory
Quantity per set Set of 2
Colour Anthracite grey
Complementary
Range compatibility Acti 9 Acti9 NG125
Acti 9 Vigi NG125
Poles description 3P
[In] rated current 63…125 A
[Ui] rated insulation voltage 1000 V
9 mm pitches 11
Compatibility code NG125
Environment
IP degree of protection IP40D
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 8 cm
Package 1 Length 10 cm
Package 1 Weight 105 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 9 cm
Package 2 Width 11.5 cm
Package 2 Length 36 cm
Package 2 Weight 486 g
Unit Type of Package 3 S03
Number of Units in Package 3 24
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.559 kg
Offer Sustainability
SCIP Number Ad23232c-9094-462b-bcfd-d8eec73ce791
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months