Schneider-Electric
 
19088 picture- web-product-data-sheet
19088
Front extended rotary handle, Acti9 NG 125, black handle, 3 poles or 4 poles
Schneider Electric
Characteristics
Main
Range of product NG125
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Extended
Complementary
Mounting mode Fixed
Rotary handle mounting location Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.800 cm
Package 1 Width 9.500 cm
Package 1 Length 34.000 cm
Package 1 Weight 463.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 9
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.677 kg
Offer Sustainability
SCIP Number 8bb3ed2c-397d-4f19-adb7-290628689357
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months