Schneider-Electric
 
19090 picture- web-product-data-sheet
19090
padlocking device - for NG125 toggle - set of 4
Schneider Electric
Characteristics
Main
Product or component type Padlocking device
Accessory / separate part category Locking accessory
Complementary
Keylock destination Toggle
Range compatibility Multi9 - NG125
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 46.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.5 cm
Package 2 Width 11.5 cm
Package 2 Length 36.0 cm
Package 2 Weight 640.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.342 kg
Offer Sustainability
SCIP Number 8bb3ed2c-397d-4f19-adb7-290628689357
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months