Schneider-Electric
 
19093 picture- web-product-data-sheet
19093
screws and phase barriers for NG125 Vigi NG125 - set of 4
Schneider Electric
Characteristics
Main
Range of product Vigi NG125
NG125
Device short name screws and nuts
Product or component type Screws and nuts
Accessory / separate part category Connection accessory
Quantity per set Set of 4
Complementary
Tightening torque 6 N.m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 2 cm
Package 1 Length 9.5 cm
Package 1 Weight 59 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 9 cm
Package 2 Width 9.5 cm
Package 2 Length 33 cm
Package 2 Weight 1.538 kg
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 7.848 kg
Offer Sustainability
SCIP Number 8bb3ed2c-397d-4f19-adb7-290628689357
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months