Schneider-Electric
 
19095 picture- web-product-data-sheet
19095
aluminium terminals for NG125 Vigi NG125 - set of 4
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Terminal
Accessory / separate part category Connection accessory
Complementary
Tightening torque 6 N.m
Range compatibility Acti 9 Acti9 NG125
Acti 9 Vigi NG125
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 8 cm
Package 1 Length 10.5 cm
Package 1 Weight 77 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 8.7 cm
Package 2 Width 11.5 cm
Package 2 Length 37 cm
Package 2 Weight 1.62 kg
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 10.082 kg
Offer Sustainability
SCIP Number 8bb3ed2c-397d-4f19-adb7-290628689357
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months