This Application will be decommissioned as of January 7th 2025

19097 |
Schneider-Electric
 
19097 picture- web-product-data-sheet
19097
Front direct rotary handle, Acti9 NG 125, red handle, 3 poles or 4 poles
Schneider Electric
Characteristics
Main
Range of product NG125
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Red
Handle front plate colour Yellow
Rotary handle mounting style Direct
Complementary
Mounting mode Fixed
Rotary handle mounting location Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.3 cm
Package 1 Width 5 cm
Package 1 Length 8.8 cm
Package 1 Weight 91 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.6 cm
Package 2 Width 9.5 cm
Package 2 Length 26.6 cm
Package 2 Weight 503 g
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.556 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8bb3ed2c-397d-4f19-adb7-290628689357
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months