This Application will be decommissioned as of January 7th 2025

19099 |
Schneider-Electric
 
19099 picture- web-product-data-sheet
19099
10 white toggle for NG125
Schneider Electric
Characteristics
Main
Range Multi9
Product or component type Toggle
Accessory / separate part category Control accessory
Quantity per set Set of 10
Complementary
Colour White
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 2.9 cm
Package 1 Length 10.8 cm
Package 1 Weight 30 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration