This Application will be decommissioned as of January 7th 2025
19512 |
Back
Discover 19512 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
19512
Acti9 - comb busbar - 1L+N - 9 mm pitch - 18 modules - 80A
Download 19512 product datasheet
TODAY
DEC 23, 2024
End of Commercialization
JUL 17, 2020
End of Standard Services
SEP 22, 2020
Characteristics
Main
Range
Acti9
Product or component type
Comb busbar
Mounting mode
Horizontal
Accessory / separate part category
Connection accessory
Lines description
1L + N
Length in 18 mm modules
18
Complementary
Number of ways
18 ways N + 1 L
Poles configuration for 1 way
1 x 1P + N
1 x 2P
Connection pitch
9 mm
Connector type
Tooth
Distance between way
18 mm
Marking
N L
Insulation
Insulated
Device presentation
Cuttable
[Ie] rated operational current
80 A at 40 °C
[Ue] rated operational voltage
230 V AC Ph/N
[Ui] rated insulation voltage
440 V AC conforming to IEC 61439-1
[Uimp] rated impulse withstand voltage
6 kV
Mounting location
Top on tunnel type terminals
9 mm pitches
36
Width
320 mm
Colour
Light grey (RAL 7035)
Range compatibility
Acti 9 Acti9 C40
Acti 9 Acti9 C40 Vigi
Acti 9 Acti9 ID C40
Multi9 Multi9 N40 Vigi N40 Vigi
Acti 9 Acti9 iDPN N Arc
Acti 9 Acti9 iARC DPNN
Multi9 Multi9 N40
Environment
Standards
EN/IEC 60439-1
IEC 60947-7
Fire resistance
960 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree
3 conforming to IEC 60947-7
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Offer Sustainability
REACh free of SVHC
Yes
EU RoHS Directive
Compliant
EU RoHS Declaration
Toxic heavy metal free
Yes
Mercury free
Yes
China RoHS Regulation
China RoHS declaration
RoHS exemption information
Yes
WEEE
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty
18 months