This Application will be decommissioned as of January 7th 2025

204110 |
Schneider-Electric
 
204110 picture- web-product-data-sheet
204110
ELSO Scala - cover frame - 1 gang - plastic - oyster white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO Scala
Product or component type Cover frame
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 10
Complementary
Number of gangs 1 gang
Material Plastic
Height 80 mm
Width 80 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 23.58 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.5 cm
Package 2 Width 8.6 cm
Package 2 Length 10.1 cm
Package 2 Weight 222.6 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 10.7 cm
Package 3 Width 18.4 cm
Package 3 Length 45.4 cm
Package 3 Weight 2.358 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations