Schneider-Electric
 
204124 picture- web-product-data-sheet
204124
ELSO Riva - cover frame - 1 gang - plastic - pure white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO Riva
Product or component type Cover frame
Colour tint Pure white (RAL 9010)
Quantity per set Set of 10
Complementary
Number of gangs 1 gang
Material Plastic
Height 90.5 mm
Width 86 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 18.1 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.9 cm
Package 2 Width 12.8 cm
Package 2 Length 15.9 cm
Package 2 Weight 181 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations