Schneider-Electric
 
204200 picture- web-product-data-sheet
204200
ELSO Fashion - cover frame - horizon/verti - 2 gangs - duro - oyster white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO Fashion
Product or component type Cover frame
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 10
Complementary
Mounting position Horizontal/vertical
Number of gangs 2 gangs
Material Duroplast
Height 151 mm
Width 80 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.0 cm
Package 1 Length 15.5 cm
Package 1 Weight 40.79 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.6 cm
Package 2 Width 10.4 cm
Package 2 Length 15.6 cm
Package 2 Weight 389.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 16.2 cm
Package 3 Width 21.3 cm
Package 3 Length 45.4 cm
Package 3 Weight 4.079 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations