Schneider-Electric
 
2042044 picture- web-product-data-sheet
2042044
ELSO Fashion - cover frame - horizon/verti - 2 gangs - pure white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO Fashion
Product or component type Cover frame
Colour tint Pure white (RAL 9010)
Quantity per set Set of 10
Complementary
Mounting position Horizontal/vertical
Number of gangs 2 gangs
Surface treatment Antibacterial
Height 154.5 mm
Width 83.5 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.0 cm
Package 1 Length 15.5 cm
Package 1 Weight 38.9 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.6 cm
Package 2 Width 10.4 cm
Package 2 Length 15.6 cm
Package 2 Weight 389 g
Package 3 Height 91.9 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations