This Application will be decommissioned as of January 7th 2025

204504 |
Schneider-Electric
 
204504 picture- web-product-data-sheet
204504
ELSO Fashion - cover frame - horizon/verti - 5 gangs - duro - pure white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO Fashion
Product or component type Cover frame
Colour tint Pure white (RAL 9010)
Quantity per set Set of 1
Complementary
Mounting position Horizontal/vertical
Number of gangs 5 gangs
Material Duroplast
Height 364 mm
Width 80 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 8.9 cm
Package 1 Length 37.5 cm
Package 1 Weight 117.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 728
Package 2 Height 98.5 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 111.18 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No