This Application will be decommissioned as of January 7th 2025

205004 |
Schneider-Electric
205004 picture- web-product-data-sheet
205004
ELSO - socket outlet - flush - side earth - 16 A - plug in - pure white
Schneider Electric
Main
Range ELSO
Range compatibility ELSO Fashion
ELSO Scala
ELSO Riva
Product or component type Socket-outlet
Device presentation Mechanism with fixing frame and central plate
Quantity per set Set of 10
Complementary
Device mounting Flush
Outlet standard description Side earth
Outlet poles configuration 2P + E
Connections - terminals Plug in: copper 1.5...2.5 mm²
Material Duroplast
Environment
Standards VDE 0620
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 94.5 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.5 cm
Package 2 Width 15.3 cm
Package 2 Length 37.6 cm
Package 2 Weight 920.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 24.0 cm
Package 3 Width 31.7 cm
Package 3 Length 38.5 cm
Package 3 Weight 9.45 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No