This Application will be decommissioned as of January 7th 2025

206024 |
Schneider-Electric
 
206024 picture- web-product-data-sheet
206024
ELSO - central plate for 2 antenna socket-outlets - w/o F socket - pure white
Schneider Electric
Characteristics
Main
Range ELSO
Range compatibility ELSO Scala
ELSO Riva
ELSO Fashion
Product or component type Central plate
Colour tint Pure white (RAL 9010)
Quantity per set Set of 10
Complementary
Product destination Antenna socket-outlet with 2 output(s)
Material Duroplast
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 25.27 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.7 cm
Package 2 Width 7.3 cm
Package 2 Length 19.0 cm
Package 2 Weight 236.9 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1