This Application will be decommissioned as of January 7th 2025

206874 |
Schneider-Electric
 
206874 picture- web-product-data-sheet
206874
ELSO - central plate for cable outlet - inclined - pure white
Schneider Electric
Characteristics
Main
Range ELSO
Range compatibility ELSO Scala
ELSO Fashion
ELSO Riva
Product or component type Central plate
Colour tint Pure white (RAL 9010)
Provided equipment Strain relief
Quantity per set Set of 10
Complementary
Product destination Cable outlet
Installation direction Inclined
Fixing mode By screws
Cable outer diameter 3…14 mm
Material Thermoplastic
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 57.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.7 cm
Package 2 Width 10.6 cm
Package 2 Length 22.8 cm
Package 2 Weight 570 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1