Schneider-Electric
 
21089 picture- web-product-data-sheet
21089
Acti9 - comb busbar - 1L+N - 9 mm pitch - 48 modules - 80A
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 1L + N
Length in 18 mm modules 48
Complementary
Number of ways 48 ways N + 1 L
Poles configuration for 1 way 1 x 1P + N
1 x 2P
Connection pitch 9 mm
Connector type Tooth
Distance between way 18 mm
Marking N L
Insulation Insulated
Device presentation Cuttable
[Ie] rated operational current 80 A at 40 °C
[Ue] rated operational voltage 230 V AC Ph/N
[Ui] rated insulation voltage 440 V AC conforming to IEC 61439-1
[Uimp] rated impulse withstand voltage 6 kV
Mounting location Top on tunnel type terminals
9 mm pitches 96
Width 864 mm
Colour Light grey (RAL 7035)
Range compatibility Acti 9 Acti9 DT40
Acti 9 Acti9 DT40 Vigi
Acti 9 Acti9 iDPN
Acti 9 Acti9 iDPN Vigi
Acti 9 Acti9 IDc
Acti 9 Acti9 ITG40
Multi9 Multi9 N40 Vigi N40 Vigi
Acti 9 Vigi TG40
Acti 9 Acti9 iDPN N Arc
Acti 9 Acti9 iARC DPNN
Multi9 Multi9 N40
Environment
Standards EN/IEC 60439-1
IEC 60947-7
Fire resistance 960 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 3 conforming to IEC 60947-7
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3 cm
Package 1 Length 86 cm
Package 1 Weight 282.9 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months