Schneider-Electric
 
21095 picture- web-product-data-sheet
21095
1 set of 40 comb busbar side covers - 3P+N for Clario, Librio, Prodis
Schneider Electric
Characteristics
Main
Range Acti9
Product name Linergy FH
Product or component type Comb busbar side cover
Accessory / separate part category Insulation accessory
Poles description 3P + N
Quantity per set Set of 40
Complementary
Range compatibility Acti 9
ProDis
Multi9 Multi9 N40 N40N comb busbar
Multi9 Multi9 N40 Vigi N40 Vigi comb busbar
Suitable for comb busbar Cuttable
Suitable for comb busbar distrubution type 3 L
N + 3 L
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 12 cm
Package 1 Length 18 cm
Package 1 Weight 56 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months