This Application will be decommissioned as of January 7th 2025

21096 |
Schneider-Electric
 
21096 picture- web-product-data-sheet
21096
1 set of 12 comb busbar tooth covers for Duoline, Clario, Librio, Prodis
Schneider Electric
Characteristics
Main
Range Acti9
Product name Linergy FH
Product or component type Comb busbar tooth cover
Accessory / separate part category Insulation accessory
Quantity per set Set of 12
Complementary
Range compatibility Acti 9
ProDis
DuoLine
Multi9 Multi9 N40 N40N comb busbar
Multi9 Multi9 N40 Vigi N40 Vigi comb busbar
Suitable for comb busbar Cuttable
Suitable for comb busbar distrubution type 3 L
N + L1
N + 3 L
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 12 cm
Package 1 Length 18 cm
Package 1 Weight 54 g
Offer Sustainability
SCIP Number 12618b2a-bc0e-4c2d-bb7b-9185c26e01fe
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months