Schneider-Electric
 
21098 picture- web-product-data-sheet
21098
connector - 25 mm² - insulated - for comb busbar 80 A - set of 4
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Linergy FH
Product or component type Connector
Accessory / separate part category Connection accessory
Quantity per set Set of 4
Complementary
Colour Grey
Connections - terminals Cable connector25 mm²
Range compatibility Acti 9 Acti9 iC60 comb busbar
Acti 9 Multi9 N40 N40N comb busbar
Acti 9 Multi9 N40 Vigi N40 Vigi comb busbar
Acti 9 Multi9 C60 comb busbar
Acti 9 Acti9 iDPN comb busbar
Acti 9 Acti9 iDPN Vigi comb busbar
Domae Easy9 MCB comb busbar
Domae Easy9 RCBO comb busbar
Domae Easy9 RCCB comb busbar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 9 cm
Package 1 Length 8.5 cm
Package 1 Weight 69 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months