Schneider-Electric
 
21113 picture- web-product-data-sheet
21113
Miniature circuit breaker (MCB), Acti9 P25M, 3P, 25A, K curve, 15kA (IEC/EN 60947-2)
Schneider Electric
Characteristics
Main
Range of product P25M
Range Acti9
Product name P25M
Product or component type Miniature circuit-breaker
Device short name P25M
Device application Motor
Poles description 3P
Number of protected poles 3
[In] rated current 25 A
Network type AC
Trip unit technology Thermal-magnetic
Curve code K
Breaking capacity 6 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
15 kA Icu at 400...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
3 kA Icu at 690 V AC 50/60 Hz conforming to EN/IEC 60947-2
4 kA Icu at 500 V AC 50/60 Hz conforming to EN/IEC 60947-2
50 kA Icu at 230...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
Utilisation category AC-3 conforming to IEC 60947-2
Suitability for isolation Yes conforming to IEC 60947-2
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 440 V AC 50/60 Hz
230...240 V AC 50/60 Hz
400...415 V AC 50/60 Hz
500 V AC 50/60 Hz
690 V AC 50/60 Hz
Magnetic tripping limit 12 x In
[Ics] rated service breaking capacity 2.25 kA conforming to EN/IEC 60947-2 - 690 V AC 50/60 Hz
3 kA conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
3 kA conforming to EN/IEC 60947-2 - 500 V AC 50/60 Hz
50 kA conforming to EN/IEC 60947-2 - 230...240 V AC 50/60 Hz
6 kA conforming to EN/IEC 60947-2 - 400...415 V AC 50/60 Hz
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to EN/IEC 60947-2
Contact position indicator Yes
Control type Toggle
Manual tripping test
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 5
Height 89 mm
Width 45 mm
Depth 70 mm
Net weight 0.26 kg
Electrical durability AC-3: 100000 cycles AC 50/60 Hz conforming to IEC 60947-2
Provision for padlocking Padlockable
Locking options description Integrated padlocking
Connections - terminals Clamps terminal2 cable(s) 1…6 mm² rigid
Clamps terminal2 cable(s) 1…6 mm² flexible
Tightening torque 1.7 N.m
Earth-leakage protection Without
Environment
Standards EN/IEC 60947-2
Product certifications DEMKO
FIMKO
NEMKO
SEMKO
CEBEC
Overvoltage category III
Tropicalisation 2 conforming to IEC 60947-2
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 8.500 cm
Package 1 Length 9.500 cm
Package 1 Weight 286.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.152 kg
Offer Sustainability
SCIP Number A5d77dbf-a6e9-4eb6-9bee-b5ccc7cdc852
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months