Schneider-Electric
 
21115 picture- web-product-data-sheet
21115
current limiting block - 63 A - for P25M
Schneider Electric
Characteristics
Main
Circuit breaker application Control circuit
Range of product P25M
Device short name limiter block
Poles description 3P
Complementary
[In] rated current 63 A
Breaking capacity 100 kA at 415 V AC
Mounting mode Fixed downside
Fixed upside
Mounting support Plug-in
9 mm pitches 5
Connections - terminals Tunnel type terminals25 mm² flexible
Environment
Standards IEC 947-2
IEC 947-4
Product certifications NEMKO
CEBEC
SEMKO
DEMKO
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 117.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.86 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months