Schneider-Electric
 
21120 picture- web-product-data-sheet
21120
auxiliary contact - 1 NO + 1 SD NC - for P25M - 415 V - 2.2 A
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type OC or fault contact
Device short name NO and SD
Signal contacts composition 1 NO + 1 NC
9 mm pitches 1
Standards EN/IEC 60947-5-1
Product certifications NEMKO
CEBEC
DEMKO
FIMKO
SEMKO
Complementary
Mounting mode Fixed
Mounting support DIN rail
Height 89 mm
Width 18 mm
Depth 65 mm
Connections - terminals Clamp terminal2 cable(s) 1 mm² - flexible
Clamp terminal2 cable(s) 2.5 mm² - flexible
Clamp terminal2 cable(s) 1 mm² - rigid
Environment
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 6.6 cm
Package 1 Length 9.0 cm
Package 1 Weight 44.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.292 kg
Offer Sustainability
SCIP Number 9da5f8d9-d60f-424a-bb30-a856a097686c
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months