Schneider-Electric
 
21129 picture- web-product-data-sheet
21129
voltage release - MN - 220..240 V AC 50 Hz
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Undervoltage release
Device short name MN
[In] rated current AC-15 3.3 A at 240 V, AC 50/60 Hz
[Uc] control circuit voltage 220...240 V AC 50/60 Hz
Control type Standard
9 mm pitches 2
Complementary
Range compatibility Acti9 P25M
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to EN/IEC 60947-5-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-5-1
Local signalling Action indicator
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
Height 92 mm
Width 18 mm
Depth 82 mm
Net weight 0.114 kg
Connections - terminals Clamp terminal - 1 cable(s) 1…2.5 mm² - rigid
Clamp terminal - 1 cable(s) 0.75…2.5 mm² - flexible
Clamp terminal - 1 cable(s) 0.75…1.5 mm² - flexible with ferrule
Clamp terminal - 2 cable(s) 1…2.5 mm² - rigid
Clamp terminal - 2 cable(s) 0.75…2.5 mm² - flexible
Clamp terminal - 2 cable(s) 0.75…1.5 mm² - flexible with ferrule
Tightening torque 1.4 N.m
Environment
Standards EN/IEC 60947-5-1
Product certifications FIMKO
DEMKO
CEBEC
NEMKO
SEMKO
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.700 cm
Package 1 Width 8.200 cm
Package 1 Length 9.200 cm
Package 1 Weight 115.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 16
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.010 kg
Offer Sustainability
SCIP Number 9da5f8d9-d60f-424a-bb30-a856a097686c
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months