This Application will be decommissioned as of January 7th 2025

21130 |
Schneider-Electric
 
21130 picture- web-product-data-sheet
21130
voltage release - MN - 380..415 V AC 50 Hz
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Undervoltage release
Device short name MN
[In] rated current AC-15 2.2 A at 415 V, AC 50/60 Hz
[Uc] control circuit voltage 380...415 V AC 50/60 Hz
Control type Standard
9 mm pitches 2
Complementary
Range compatibility Acti9 P25M
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to EN/IEC 60947-5-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-5-1
Local signalling Action indicator
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
Height 92 mm
Width 18 mm
Depth 82 mm
Net weight 0.114 kg
Connections - terminals Clamp terminal - 1 cable(s) 1…2.5 mm² - rigid
Clamp terminal - 1 cable(s) 0.75…2.5 mm² - flexible
Clamp terminal - 1 cable(s) 0.75…1.5 mm² - flexible with ferrule
Clamp terminal - 2 cable(s) 1…2.5 mm² - rigid
Clamp terminal - 2 cable(s) 0.75…2.5 mm² - flexible
Clamp terminal - 2 cable(s) 0.75…1.5 mm² - flexible with ferrule
Tightening torque 1.4 N.m
Environment
Standards EN/IEC 60947-5-1
Product certifications CEBEC
DEMKO
FIMKO
SEMKO
NEMKO
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.7 cm
Package 1 Width 8.2 cm
Package 1 Length 9.2 cm
Package 1 Weight 114.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.907 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9da5f8d9-d60f-424a-bb30-a856a097686c
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months