This Application will be decommissioned as of January 7th 2025

213604 |
Schneider-Electric
 
213604 picture- web-product-data-sheet
213604
ELSO - rocker for switch - pure white
Schneider Electric
Characteristics
Main
Range ELSO
Range compatibility ELSO Scala
ELSO Fashion
ELSO Riva
Product or component type Rocker
Colour tint Pure white (RAL 9010)
Quantity per set Set of 10
Complementary
Product destination Switch
Number of rocker 1
Material Duroplast
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 30.68 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.7 cm
Package 2 Width 7.3 cm
Package 2 Length 19.0 cm
Package 2 Weight 291.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 19.7 cm
Package 3 Width 15.4 cm
Package 3 Length 45.4 cm
Package 3 Weight 3.068 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No