Schneider-Electric
 
213644 picture- web-product-data-sheet
213644
Central plate for shaver socket, white, glossy, System M
Characteristics
Main
Range Merten
Aesthetic name M-Elegance
M-Plan glass
M-Plan
System M
M-Star
M-Smart
M-Arc
Product or component type Central plate
Device presentation Central plate
Complementary
Device mounting Flush
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.7 cm
Package 1 Width 5.6 cm
Package 1 Length 12.7 cm
Package 1 Weight 15.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.6 cm
Package 2 Width 9.2 cm
Package 2 Length 16.3 cm
Package 2 Weight 52.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 96
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.86 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes