This Application will be decommissioned as of January 7th 2025

215000 |
Schneider-Electric
215000 picture- web-product-data-sheet
215000
ELSO - socket outlet - flush - side earth - 16 A - screw term - oyster white
Schneider Electric
TODAY
DEC 23, 2024
End of Commercialization
JUN 30, 2023
Main
Range ELSO
Range compatibility ELSO Scala
ELSO Fashion
ELSO Riva
Product or component type Socket-outlet
Device presentation Mechanism with fixing frame and central plate
Quantity per set Set of 10
Complementary
Device mounting Flush
Outlet standard description Side earth
Outlet poles configuration 2P + E
Connections - terminals Screw terminals: copper 1.5...2.5 mm²
Screw terminals: aluminium 2.5 mm²
Material Duroplast
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 99.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.5 cm
Package 2 Width 15.3 cm
Package 2 Length 37.6 cm
Package 2 Weight 965.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 24.0 cm
Package 3 Width 31.7 cm
Package 3 Length 38.5 cm
Package 3 Weight 9.9 kg
Offer Sustainability
SCIP Number 89350e0d-a4ac-4516-bf86-fdaed8a227fc
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations