Schneider-Electric
 
233600 picture- web-product-data-sheet
233600
ELSO - rocker for switch - oyster white
Schneider Electric
Characteristics
Main
Range ELSO
Range compatibility ELSO Scala
ELSO Riva
ELSO Fashion
ELSO Fashion IP44
Product or component type Rocker
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 10
Complementary
Product destination Switch
Number of rocker 1
Material Thermoplastic
Environment
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 29.5 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.6 cm
Package 2 Width 10.4 cm
Package 2 Length 15.6 cm
Package 2 Weight 295 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins