This Application will be decommissioned as of January 7th 2025

2342144 |
Schneider-Electric
 
2342144 picture- web-product-data-sheet
2342144
ELSO Fashion - surface mounted box - 2 gangs - pure white
Schneider Electric
Characteristics
Main
Range ELSO
Range compatibility ELSO Fashion
Product or component type Surface mounted box
Colour tint Pure white (RAL 9010)
Quantity per set Set of 4
Complementary
Number of gangs 2 gangs
Device mounting Surface
Material Thermoplastic
Surface treatment Antibacterial
Height 80.5 mm
Width 151.5 mm
Depth 47.5 mm
Mounting support Suitable for flammable underground
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 8 cm
Package 1 Length 15.2 cm
Package 1 Weight 121.5 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations