This Application will be decommissioned as of January 7th 2025

235404 |
Schneider-Electric
235404 picture- web-product-data-sheet
235404
ELSO Fashion - 2x s-o - semi flush - side earth - 16 A - screw term - pure wh
Schneider Electric
Main
Range ELSO
Range compatibility ELSO Fashion
Product or component type Socket-outlet
Device presentation Complete product
Quantity per set Set of 10
Complementary
Device mounting Semi flush
Outlet standard description Side earth
Outlet poles configuration 2 x 2P + E
Connections - terminals Screw terminals: copper 1.5...2.5 mm²
Screw terminals: aluminium 2.5 mm²
Material Thermoplastic
Height 104 mm
Width 80 mm
Projecting depth 27 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 126.02 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 12.9 cm
Package 2 Width 19.8 cm
Package 2 Length 24.9 cm
Package 2 Weight 1.26 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1080
Package 3 Height 92.5 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 158.102 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No