Schneider-Electric
262/50- web-product-data-sheet
262/50-GY
END CAP CONDUIT 50MM
Main
Colour Grey
Product brand Clipsal
Range of product Series 262
Complementary
Colour code GY
Material PVC (polyvinyl chloride)
Diameter Inner: 50 mm
Outside: 57 mm
Length 48 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile