This Application will be decommissioned as of January 7th 2025

264104 |
Schneider-Electric
 
264104 picture- web-product-data-sheet
264104
ELSO Joy - cover frame - 1 gang - horizontal/vertical - pure white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO Joy
Product or component type Cover frame
Colour tint Pure white (RAL 9010)
Quantity per set Set of 10
Complementary
Mounting position Vertical
Horizontal
Number of gangs 1 gang
Material Duroplast
Height 82 mm
Width 82 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 28.05 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.9 cm
Package 2 Width 8.7 cm
Package 2 Length 12.8 cm
Package 2 Weight 266.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 13.6 cm
Package 3 Width 18.5 cm
Package 3 Length 45.5 cm
Package 3 Weight 2.805 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No