This Application will be decommissioned as of January 7th 2025

264200 |
Schneider-Electric
 
264200 picture- web-product-data-sheet
264200
ELSO Joy - cover frame - 2 gangs - horizontal/vertical - oyster white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO Joy
Product or component type Cover frame
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 10
Complementary
Mounting position Vertical
Horizontal
Number of gangs 2 gangs
Material Duroplast
Height 82 mm
Width 153 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.0 cm
Package 1 Length 15.5 cm
Package 1 Weight 45.15 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.6 cm
Package 2 Width 12.6 cm
Package 2 Length 15.6 cm
Package 2 Weight 431.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 16.6 cm
Package 3 Width 26.8 cm
Package 3 Length 45.2 cm
Package 3 Weight 4.515 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations