This Application will be decommissioned as of January 7th 2025

26996 |
Schneider-Electric
 
26996 picture- web-product-data-sheet
26996
plug-in base - 1P - 18mm Multi9
Schneider Electric
Characteristics
Main
Product or component type Plug-in base
Device short name dividable mounting plate
Accessory / separate part category Installation accessory
Colour Grey
Complementary
Poles description 1P
Mounting mode Clip-on
Product compatibility ID
C60H-DC
C60
C60 UL1077
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.99 cm
Package 1 Width 1.78 cm
Package 1 Length 17.78 cm
Package 1 Weight 0.12 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 8 cm
Package 2 Width 13 cm
Package 2 Length 20.5 cm
Package 2 Weight 762 g
Unit Type of Package 3 S03
Number of Units in Package 3 48
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.557 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C557a0f5-a293-4612-ad7f-34446633f492
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months