Schneider-Electric
 
26997 picture- web-product-data-sheet
26997
plug-in base - 1P - Multi9 for C120
Schneider Electric
Characteristics
Main
Product or component type Plug-in base
Device short name dividable mounting plate
Accessory / separate part category Installation accessory
Colour Grey
Complementary
Poles description 1P
Mounting mode Clip-on
Product compatibility C120
C120NA-DC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 6.8 cm
Package 1 Length 16.7 cm
Package 1 Weight 125 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 8.8 cm
Package 2 Width 13.1 cm
Package 2 Length 21 cm
Package 2 Weight 812 g
Unit Type of Package 3 S03
Number of Units in Package 3 48
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.983 kg
Offer Sustainability
SCIP Number C557a0f5-a293-4612-ad7f-34446633f492
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months