This Application will be decommissioned as of January 7th 2025

27001 |
Schneider-Electric
 
27001 picture- web-product-data-sheet
27001
interphase barriers - for C120 C60 I - NA ID - 1 set of 10 parts
Schneider Electric
Characteristics
Main
Product or component type Interphase barrier
Accessory / separate part category Insulation accessory
Quantity per set 10 pieces
Colour Grey
Complementary
Range compatibility Multi9 Multi9 C120
Multi9 Multi9 C120 C120NA-DC
Multi9 Multi9 C60
Multi9 Multi9 C60H-DC
Multi9 Multi9 C60 C60 UL1077
Multi9 Multi9 ID
Multi9 Multi9 C60 C60PV-DC
Multi9 Multi9 C60 C60NA-DC
Multi9 Multi9 SW60 SW60-DC
Compatibility code Multi 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 10 cm
Package 1 Length 14 cm
Package 1 Weight 26 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months