This Application will be decommissioned as of January 7th 2025

27053 |
Schneider-Electric
 
27053 picture- web-product-data-sheet
27053
screw connectors for ring terminal, Acti9, set of 8
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Terminal
Accessory / separate part category Connection accessory
Quantity per set Set of 8
Complementary
Connections - terminals Ring terminal
Tightening torque 2 N.m
Range compatibility Multi9 Multi9 C60H-DC
Multi9 Multi9 C60
Acti 9 Acti9 C60H-DC
Acti 9 Acti9 iSW
Acti 9 Acti9 iC40
Acti 9 Acti9 iC60
Acti 9 Acti9 Reflex iC60
Acti 9 Acti9 iID
Acti 9 Acti9 iDPN Vigi
Acti 9 Acti9 iSW-NA
Acti 9 Acti9 SW60-DC
Acti 9 Acti9 C60NA-DC
Acti 9 Acti9 C60PV-DC
Acti 9 Acti9 C120NA-DC
Multi9 Multi9 DPN
Multi9 Multi9 DPN Vigi
Multi9 Multi9 ID
Multi9 Multi9 STI
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 4 cm
Package 1 Length 9.5 cm
Package 1 Weight 36 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months