Schneider-Electric
 
28050 picture- web-product-data-sheet
28050
Front rotary handle, Compact NS80H MA, black handle
Schneider Electric
Characteristics
Main
Range of product NSE75...100
NS80H-MA
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Direct
Complementary
Rotary handle padlocking 1 to 3 padlocks
Rotary handle mounting location Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.7 cm
Package 1 Width 10.4 cm
Package 1 Length 10 cm
Package 1 Weight 200 g
Unit Type of Package 2 CAR
Number of Units in Package 2 18
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.6 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 216
Package 3 Height 104 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 43.2 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months