Schneider-Electric
 
28055 picture- web-product-data-sheet
28055
auxiliary contact - 2 OC early-make - NS80H - MA
Merlin Gerin
Characteristics
Main
Range of product NS80H-MA
Range ComPact
Device short name 2 OF
Product or component type Auxiliary contact
Device application Control
Range compatibility ComPact ComPact NS circuit breaker
ComPact Compact NSC circuit breaker
Signal contacts composition 2 NO/NC
Complementary
Auxiliary contacts type Standard
[Ith] conventional free air thermal current 6 A
[Ie] rated operational current AC-12: 6 A at 110 V AC 50/60 Hz
AC-12: 6 A at 220/240 V AC 50/60 Hz
AC-12: 6 A at 24 V AC 50/60 Hz
AC-12: 6 A at 380/440 V AC 50/60 Hz
AC-12: 6 A at 48 V AC 50/60 Hz
AC-12: 6 A at 480 V AC 50/60 Hz
AC-12: 6 A at 660/690 V AC 50/60 Hz
AC-15: 0.1 A at 660/690 V AC 50/60 Hz
AC-15: 1.5 A at 480 V AC 50/60 Hz
AC-15: 2 A at 380/440 V AC 50/60 Hz
AC-15: 4 A at 220/240 V AC 50/60 Hz
AC-15: 5 A at 110 V AC 50/60 Hz
AC-15: 6 A at 24 V AC 50/60 Hz
AC-15: 6 A at 48 V AC 50/60 Hz
DC-12: 0.3 A at 250 V DC
DC-12: 0.6 A at 110 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 6 A at 24 V DC
DC-14: 0.03 A at 250 V DC
DC-14: 0.05 A at 110 V DC
DC-14: 0.2 A at 48 V DC
DC-14: 1 A at 24 V DC
Minimum load 100 mA at 24 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 12 cm
Package 1 Length 25 cm
Package 1 Weight 46 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months